Omron SysMac Link Driver ID:49

Interface Description

The IGSS32 Omron SysMac Link communication interface offers connection to all Omron PLCs equipped with a SysMac Link interface. The driver uses a dual port RAM interface on the PC to communicate with an Omron SysMac Link PC interface board. No other PC driver SW is required.

Technical Data

Protocol : Omron Proprietary
Types of data : All applicable types of data
PLC types supported : All Omron PLCs equipped with a SysMac Link interface
Supported platforms : Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size : 256 Words
Transmission speed : 1 MBits/s
Throughput : Up to 8 telegrams pr. second
Max. number of nodes : 63
PC hardware requirements : Omron Sysmac Link interface board
PC software requirements : None

Scroll to Top