Data file interface driver ID:50

Interface Description

IGSS32 offers a driver for periodically reading of a specified CSV file. The file contains information on data type, address and date/Time. The driver may delete the file after read and wait for a new to be created by 3rd party.

Technical Data

Types of data : Word=0, Dword=1 and Float=2.
Addressing : Type, Offset, Value. ex. 2, 9, 00870
Supported platforms : Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. number of channels : Up to 8 Nodes (csv files) is supported.
PC hardware requirements : None.
PC software requirements : None.