Technical Data
| Electrical Interface | : | Rs232C |
| Protocol | : | AQUACOM protocol |
| PLC types supported | : | FMC-200 |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| Transmission speed | : | Up to 115Kbaud depending on the PLC port speed. |
| Max. number of channels | : | 8 channels |
| Max. number of nodes | : | 255 nodes. |
| PC hardware requirements | : | 1 to 8 standard serial ports (COM ports). Standard modem(s) if dialled-up is used |