Interface Description
The VIPA TCP/IP driver for IGSS32 offers connection to the VIPA 21X NET series PLCs using the industri standard TCP/IP protocol. The driver requires no addition HW and SW to be installed on a standard Windows NT/2000 PC.
Technical Data
| Protocol | : | TCP/IP and ORG format headers |
| Types of data | : | DB, MB, EB, AB and DI |
| PLC types supported | : | VIPA 21X Net series |
| Addressing | : | BYTE and WORD |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| Max. telegram size | : | 256 Words |
| Transmission speed | : | 10/100 MBits/s |
| Throughput | : | Up to 20 telegrams pr. second |
| Max. number of channels | : | 8 concurrent connections |
| Max. number of nodes | : | 8 nodes |
| PC hardware requirements | : | Standard ethernet interface board |
| PC software requirements | : | None |