Interface Description
The IGSS32 Siemens Simatic AS511 communication interface offers connection to Simatic S5 Series of PLCs equipped directly on the CPU port. AS511 is a proprietary Siemens protocol which is primarily used for programming Siemens S5 system. The protocol can however also be used for exchanging data with SCADA systems such as IGSS. The bandwidth and the functions of the protocol limited compared to other Siemens protocols. This means that this driver should only be used for relatively small applications – larger application should use either 3964R/RK512, SINEC L2 or SINEC H1 networks.
The AS511 protocol uses a standard serial RS-232C port in the PC and a Siemens PG cable to connect directly to the PLC programming port. This makes it an easy to use and cheap driver because it doesn’t need any CP board in the PLC and hence doesn’t need any setup either.
AS511 is a Siemens proprietary non-documented protocol. This means that it might not work with all Simatic S5 CPU types. Please check the list of tested CPU types below.
The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration.
Technical Data
Electrical Interface | : | RS-232C on the PC. Siemens PG cable needed. |
Protocol | : | AS511 |
Types of data | : | String, Fixed Point 8, 16, 28, 32, BCD 16, 32, Float 32, Timer, Counter, Siemens Teleperm, Fixed point 13 with 2 alarm bits. |
PLC types supported | : | Simatic S5 series PLCs 95U, 115U, 135U and 155U with the following CPU types: 928, 941, 943 or 944. Other CPU types may also be applicable but are not tested and therefore not guaranteed to work correctly. For more information on supported CPU types please contact: |
Addressing | : | Node (PLC), block (DB), word (16 bit), bit offset (a whole number of words is read or written) |
Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
Max. telegram size | : | 512 bytes pr. Telegram |
Throughput | : | 2-3 telegrams pr. Channel pr. Second. |
Max. number of nodes | : | One pr. Channel (COM: port). Up to 8 ports supported concurrently. |
PC hardware requirements | : | Standard serial RS-232C port(s). Siemens programming cable with applicable eletrical converter. |
PC software requirements | : | None |