Interface Description
IGSS32 offers an interface for BOSCH BÜEP19 and BÜEP19E compatible equipment. Both BÜEP19 and BÜEP19E are asyncronous RS-232C based point to point connections using standard serial communication ports in the PC. The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration.
Technical Data
| Electrical Interface | : | RS-232C. |
| Protocol | : | BÜEP19 or BÜEP19E (configurable for each port) |
| Types of data | : | Strings, Fixed point 8, 16, 32, BCD 16, 32 etc. |
| PLC types supported | : | 10 |
| Addressing | : | Node (PLC), data block, (Feldkennung, Feldindex, ZS nummer for BÜEP19E), Offset, bit offset. |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| Max. telegram size | : | 114 bytes pr. Telegram |
| Transmission speed | : | Up to 38400 baud. |
| Communication mode | : | Half duplex |
| Throughput | : | 2-4 telegrams pr. Channel pr. Second. |
| Max. number of channels | : | Up to 8 COM ports are supported concurrently. |
| Max. number of nodes | : | 8 |
| PC hardware requirements | : | Standard serial ports (COM ports). |
| PC software requirements | : | None |