SattControl Comli 31 ID:13

Interface Description

The IGSS32 Comli 31 communication interface offers connection to a large number of PLCs supporting the Comli 31 protocol e.g. SattControl’s SattCon range of PLCs. Comli 31 is a serial Master/Slave protocol which can run in point-to-point, star or multi-drop network configurations.

The communication interface supports both direct and dialled-up connections.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the communication link in relation to the present configuration.

Technical Data

Electrical Interface : RS232, RS422
Protocol : Comli 31
Types of data : Analog, I/O Ram, Registers (16- and 32 bits), PLC clock
PLC types supported : All PLCs types supporting Comli 31 (or subset of Comli 31) e.g. SattControls range of SattCon PLCs.
Addressing : Node (PLC), block (DB), word (16 bit), bit offset (a whole number of words is read or written)
Supported platforms : Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size : 64 bytes pr. Telegram
Transmission speed : Up to 115Kbaud depending on the PLC port speed.
Throughput : Up til 4 telegrams pr. Channel pr. Second (depending on available bandwidth).
Max. number of channels : Up to 8 COM ports are supported concurrently.
Max. number of nodes : 255
PC hardware requirements : 1-8 standard serial ports (COM ports). Standard modem(s) if dialled-up is used
PC software requirements : None

Scroll to Top