Interface Description
IGSS32 TSA interface offers dialled-up connections to SIMATIC S7/300 and S7/400 PLCs. The SIMATIC Teleservice adapter connects directly to CPU port on the PLC using the MPI protocol, and interface to the PC standard RS232C port through modems. The driver supports incoming- and outgoing dialled-up connections with standard IGSS32 dial-up features like reading id of calling node, performing call-back, reading historical data stored in the node and signalling end of operation when IGSS has scanned the calling node. The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks- thus fully exploiting the communication link in relation to the present configuration.
Technical Data
Electrical Interface | : | RS232C/MPI |
Protocol | : | SIMATIC PRODAVE S7 protocol, (without Siemens Prodave and Teleservice software) |
Types of data | : | String, Fixed point 1, 8, 16, 32, BCD 16, 32, IEE float Timer, Counter etc. |
PLC types supported | : | Siemens S7/300, S7/400 |
Addressing | : | Node (PLC), data type (Data Blocks, Input, Output, Flags, Timer and Counter). |
Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
Max. telegram size | : | 256 bytes per telegram |
Transmission speed | : | 9600 baud |
Max. number of channels | : | Max. 4 |
Max. number of nodes | : | Max. 255 |
PC hardware requirements | : | Standard RS232C COM port |
PC software requirements | : | None |