Interface Description
The IGSS32 HMI Adapter communication interface offers connection to SIMATIC S7/300 and S7/400 PLCs using a SIMATIC S7 HMI Adapter and a standard serial RS232 port. The SIMATIC S7 HMI Adapter connects directly to the CPU port on the PLC using MPI protocol. On the PC side the HMI Adapter connects to a standard serial RS232 port.
The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration.
Technical Data
Electrical Interface | : | RS-232C (PC-side), MPI Network (PLC-side) |
Protocol | : | S7-Protocol |
Types of data | : | String, Fixed point 8, 16, 32, BCD 16, 32, IEEE float etc |
PLC types supported | : | Simatic S7/300 series and Simatic S7/400 series. |
Addressing | : | Node (PLC), data type (Data Blocks, Input, Output, Flags, Timer and Counter), Type index, bit offset. |
Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
Max. telegram size | : | 256 bytes pr. Telegram |
Transmission speed | : | 9600 baud. |
Communication mode | : | Half duplex 3964R link layer |
Throughput | : | Up til 2-4 telegrams pr. Channel pr. Second. |
Max. number of channels | : | Up to 4 COM ports are supported concurrently. |
Max. number of nodes | : | 4 pr. COM port if HMI adapter V5.1 / 1 pr. COM port if HMI adapter older than V5.1 |
PC hardware requirements | : | 1-4 standard serial ports (COM ports). SIMATIC S7 HMI Adapter V5.1 (6ES7 972 0CA11-0XA0) or SSW7-HMI from Systeme Helmholz GmbH (700-751-9VK11) |
PC software requirements | : | None |