Interface Description
IGSS32 offers an interface for interfacing to DDE Supermax Supervision and control systems. The interface uses and TELNET connection to run the utility program GVAL on the DDE Supermax system. The GVAL utility program enables the IGSS32 communication interface to read all values stored in the DDE Supermax system.
The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration.
Technical Data
| Electrical Interface | : | 10 Mbit/s ethernet |
| Protocol | : | TCP/IP and TELNET |
| Types of data | : | Analog, Digital, Flags and status (16- and 32 bits). |
| Addressing | : | Node (PLC), Value type and number, bit offset (a whole number of words is read or written) |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| PC hardware requirements | : | Ethernet interface board. |
| PC software requirements | : | None |