Interface Description
There is presently no additional information regarding this driver available.
If you require information regarding the specifics of this driver, please contact IGSS CPUs using the Open Modbus/TCP specification. The communication interface support both direct and dialled-up connections. The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration
Technical Data
Electrical Interface | : | – |
Protocol | : | – |
Types of data | : | – |
PLC types supported | : | – |
Addressing | : | – |
Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
Max. telegram size | : | – |
Transmission speed | : | – |
Communication mode | : | – |
Throughput | : | Depends on the Ethernet. |
Max. number of channels | : | Up to 150 channels are currently supported. |
Max. number of nodes | : | Up to 255 nodes. |
PC hardware requirements | : | Standard PC ethernet interface board. |
PC software requirements | : | Standard Microsoft windows TCP/IP protocol stack. |