Interface Description
IGSS offers an interface for the GS Fanuc SNP Communication Driver. The driver support the master protocol that can be used in both point-to-point and in multidrop configurations. The IGSS driver implements direct point-to-point, dialled-up and radio connections to PLC’s.
The IGSS system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks – thus fully exploiting the the communication link in relation to the present configuration.
Technical Data
| Electrical Interface | : | RS232C |
| Types of data | : | Bit, Byte and Word and PLC time |
| PLC types supported | : | Series 90-30 |
| Addressing | : | %I, iQ, %T, %M, %R, %A |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| Max. telegram size | : | 255 words |
| Transmission speed | : | Up to 115 Kbaud depending on the PLC port speed |
| Max. number of channels | : | 8 channels |
| Max. number of nodes | : | 255 nodes |
| PC hardware requirements | : | 1 to 8 standard serial ports (COM ports). Standard modem(s) if dialled-up is used. |