Interface Description
Driver for Newlog data logger with up to 8 log channels.
Technical Data
| Electrical Interface | : | RS-232C. |
| Protocol | : | Newlog enhanced communication Protocol for radio and telephone network. |
| Types of data | : | Event, Frequency, Analog, State, Count and Shaft. |
| PLC types supported | : | Newlog serie 3 Version 3.13 and above. |
| Addressing | : | Read/write data (D/M). Binary dump (B). Notepad dump (P). Start/Stop logger (O). Request version (V). Wake-up (L)). |
| Supported platforms | : | Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 |
| Max. telegram size | : | 128 bytes. |
| Transmission speed | : | 1200 to 38400 baud. |
| Communication mode | : | Hald duplex. |
| Max. number of channels | : | Up to 16 COM ports are currently supported. |
| Max. number of nodes | : | up to 1024 node supported. |
| PC hardware requirements | : | 1-16 standard serial ports (COM ports). |
| PC software requirements | : | None. |