When the single bit option is selected, the system will process each bit separately, as opposed to processing the entire bit combination.
In IGSS, bit patterns are read from left to right and when a raised (most significant) bit is encountered (a 1as opposed to a 0) the system will read the bit and ignore all other following bits.
Single-bit options | Description |
---|---|
States | Select the States option to treat each state bit separately, reducing the number of states the digital object can attain. |
Displays | Select the Displays option to display the state of each individual bit in the process diagram. If you select the Single bit displays option, you should not use digital template symbols as the Single-bit displays requires the diagram to display all symbols for all states of the digital object. Symbols are by default displayed by the active state in the diagram. Each raised (most significant) bit will result in the symbol defined for that bit being displayed in the diagram. For an example, each bit might represent a lamp or status light that may be either on or off. |
Commands | Select the Commands option to treat each command bit separately, reducing the number of commands which the digital object can receive. |
See Also
Example: Using a digital object template for a pump
To view all states of a digital object