• Russian

IDEC Izumi FA-Series ID:16


Interface Description

IGSS32 offers an interface for IDEC IZUMI FA-Series PLC equipment. The Interface is designed to communicate with IDEC IZUMI FA-1, FA-1J, FA-2, FA-2J and FA3 series PLCs via either 1:1 peer-to-peer or 1:N network protocols. Both protocols uses standard serial RS232 ports.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

For more information on IDEC IZUMI try one or more of these links:
http://www.idec.com/
http://www.idec.de/
http://www.brodersen.com/


Technical Data

Electrical Interface:RS-232C.
Protocol:1:1 protocol for peer-to-peer connections. 1:N protocol for network connections using Link Units.
Types of data:String, Fixed point 8, 16, 32, BCD 16, 32, IEEE float etc.
PLC types supported:FA-1, FA-1J, FA-2, FA-2J and FA3.
Addressing:Node (PLC), data type (inputs, outputs, shift registers, timers, counters, data registers, expansion data registers, expansion I/O and expansion IR), Type index, bit offset.
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 .
Max. telegram size:64 bytes pr. Telegram
Transmission speed:9600 baud.
Communication mode:Half duplex
Throughput:Up til 2-4 telegrams pr. Channel pr. Second.
Max. number of channels:Up to 8 COM ports are supported concurrently.
Max. number of nodes:1 pr. COM port in 1:1 mode. Up to 256 in 1:N mode
PC hardware requirements:Standard serial ports (COM ports).
PC software requirements:None