Fuji Electric Serial protocol driver ID:80


Interface Description

IGSS32 offers a serial interface for communication point to point with the Fuji PLC equipment. The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

Technical Data

Electrical Interface:RS232c
Protocol:FLEX-PC
Types of data:Words and Bits are supported.
PLC types supported:Fuji Type N equipment.
Addressing:Input, Output, Auxiliary, Keep, and Special relay. Counter contact, Timer contact, Current timer value, Current counter value, Data register
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server
Max. telegram size:Up to 64 words per telegram.
Throughput:Up to 4 telegrams per channel per second. (Depending on available bandwith).
Max. number of channels:Up to 8 COM ports are supported concurrently
Max. number of nodes:One node per channel.
PC hardware requirements:1-8 standard COM ports.
PC software requirements:None