Data file driver ID:66


Interface Description

IGSS32 offers a driver for periodically reading of a specified CSV file. The file contains information on data type, address and date/Time. The driver will delete the file after read and wait for a new to be created by 3.rd party.

Technical Data

Types of data:Word=0 , Dword=1 and Float=2 .
Addressing:Type, Offset, Value, Date, Time ex. 2, 14, 5.2235, 14-SEP-2001, 13:32:59.15
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. number of channels:Max 8 files supported
PC hardware requirements:None
PC software requirements:None