MODBUS/TCP Driver ID:64


Interface Description

IGSS32 offers a TCP/IP interface for the MODBUS/TCP type PLC equipment. A standard Ethernet interface board in the PC together with standard Windows TCP/IP protocol stacks enables IGSS32 to communicate with CPUs using the Open Modbus/tcp specification.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

Technical Data

Electrical Interface:10/100 Mbit Ethernet.
Protocol:According to OPEN MODBUS/TCP SPECIFICATION.
Types of data:String, Fixed point 8, 16, 32, BCD 16, 32, Floating Point etc.
PLC types supported:All PLC's complaying to the OPEN MODBUS/TCP SPECICATION with RTU encoding.
Addressing:Node (PLC), data type (Coils, Discrete Input, Word Inputs, and Holding Registers), offset , bit offset (a whole number of words is read or written)
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:250 bytes per Telegram.
Transmission speed:10/100 Mbits.
Throughput:Up to 8 telegrammer per second (dependig on available bandtwidth).
Max. number of channels:Up to 8 connections are currently supported.
PC hardware requirements:Standard PC ethernet interface board.
PC software requirements:Standard Microsoft windows TCP/IP protocol scack.