VIPA TCP/IP driver ID:51


Interface Description

The VIPA TCP/IP driver for IGSS32 offers connection to the VIPA 21X NET series PLCs using the industri standard TCP/IP protocol. The driver requires no addition HW and SW to be installed on a standard Windows NT/2000 PC.

Technical Data

Protocol:TCP/IP and ORG format headers
Types of data:DB, MB, EB, AB and DI
PLC types supported:VIPA 21X Net series
Addressing:BYTE and WORD
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:256 Words
Transmission speed:10/100 MBits/s
Throughput:Up to 20 telegrams pr. second
Max. number of channels:8 concurrent connections
Max. number of nodes:8 nodes
PC hardware requirements:Standard ethernet interface board
PC software requirements:None