NewLog Data Logger Driver ID:46


Interface Description

Driver for Newlog data logger with up to 8 log channels

Technical Data

Electrical Interface:RS-232C.
Protocol:Newlog enhanced communication Protocol for radio and telephone network.
Types of data:Event, Frequency, Analog, State, Count and Shaft.
PLC types supported:Newlog serie 3 Version 3.13 and above.
Addressing:Read/write data (D/M). Binary dump (B). Notepad dump (P). Start/Stop logger (O). Request version (V). Wake-up (L)).
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:128 bytes.
Transmission speed:1200 to 38400 baud.
Communication mode:Hald duplex.
Max. number of channels:Up to 16 COM ports are currently supported.
Max. number of nodes:up to 1024 node supported.
PC hardware requirements:1-16 standard serial ports (COM ports).
PC software requirements:None.