Siemens S7 PCA adapter interface driver ID:45


Interface Description

The IGSS32 PCA Adapter communication interface offers connection to SIMATIC S7/300 and S7/400 PLCs using a SIMATIC S7 PCA Adapter and a standard serial RS232 port. The SIMATIC S7 PCA Adapter connects directly to the CPU port on the PLC using MPI protocol. On the PC side the PCA Adapter connects to a standard serial RS232 port.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

Technical Data

Electrical Interface:RS-232C (PC-side), MPI Network (PLC-side)
Protocol:S7-Protocol
Types of data:String, Fixed point 8, 16, 32, BCD 16, 32, IEEE float etc.
PLC types supported:Simatic S7/300 series and Simatic S7/400 series.
Addressing:Node (PLC), data type (Data Blocks, Input, Output, Flags, Timer and Counter), Type index, bit offset.
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:256 bytes per telegram.
Transmission speed:9600 to 115200 baud.
Communication mode:Half duples.
Max. number of channels:Up to 8 COM ports are currently supported.
Max. number of nodes:One per COM port.
PC hardware requirements:1-8 standard serial ports (COM ports). SIMATIC S7 PCA Adapter or PCA Adapter from Systeme Helmholz GmbH (700-751-9VK11)
PC software requirements:None.