Brodersen System 2000 interface driver ID:44


Interface Description



Technical Data

Electrical Interface:RS-485
Types of data:Bits, Bytes Words and Dwords.
PLC types supported:Brodersen System 2000 Bitbus modules.
Addressing:Bit read/write DI DO. Word and DWORD read/write AI AO ZI ZO YI YO. Status, LogControl, LogData and System Event
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:256 bytes per telegram.
Max. number of nodes:Support for 255 Nodes (Brodersen modules) per network. Max 4096 networks.
PC hardware requirements:Brodersen UCB-93 Bitbus card.
PC software requirements:Brodersen UNICOMIO.EXE