Mitsubishi Melsec-A (TCP/IP) ID:22


Interface Description

IGSS32 offers a TCP/IP interface for the Mitsubishi Melsec A/AnS type PLC equipment. A standard Ethernet interface board in the PC together with standard Windows TCP/IP protocol stacks enables IGSS32 to communicate with Mitsubishi Melsec A/AnS CPUs equipped with AJ71E71-S3, AJS71E71-Bx-S3 or compatible Ethernet interface modules.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

NOTE: The IGSS32 TCP/IP ethernet interface driver is compatible with the serial driver for Mitsubishi Melsec-A/AnS PLCs. This means that no changes has to be made in the IGSS32 system when switching between these drivers.

Technical Data

Electrical Interface:10 Mbit Ethernet CSMA/CD
Protocol: TCP/IP and Mitsubishi Melsec-A protocol
Types of data:String, Fixed point 8, 16, 32, BCD 16, 32.
PLC types supported:All Mitsubishi PLCs types supporting the AJ71E71, AJS71E71-Bx-S3 (or compatible) interface board. E.g. A1-, A2-, A3-, AnS etc. type CPUs.
Addressing:Node (PLC), data type (D, R, T, C and expanded D areas), Area index, bit offset (a whole number of words is read or written)
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000 .
Max. telegram size:Up to 512 bytes pr. Telegram.
Throughput:Up til 8 telegrams pr. PLC pr. Second (depending on available bandwidth).
Max. number of channels:Up to 8 connections are supported concurrently.
PC hardware requirements:Standard PC ethernet interface board.
PC software requirements:Standard Microsoft Windows TCP/IP protocol stack.