SattControl Comli 31 ID:13


Interface Description

The IGSS32 Comli 31 communication interface offers connection to a large number of PLCs supporting the Comli 31 protocol e.g. SattControl's SattCon range of PLCs. Comli 31 is a serial Master/Slave protocol which can run in point-to-point, star or multi-drop network configurations.

The communication interface supports both direct and dialled-up connections.

The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the communication link in relation to the present configuration.

Technical Data

Electrical Interface:RS232, RS422
Protocol:Comli 31
Types of data:Analog, I/O Ram, Registers (16- and 32 bits), PLC clock
PLC types supported:All PLCs types supporting Comli 31 (or subset of Comli 31) e.g. SattControls range of SattCon PLCs.
Addressing:Node (PLC), block (DB), word (16 bit), bit offset (a whole number of words is read or written)
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:64 bytes pr. Telegram
Transmission speed:Up to 115Kbaud depending on the PLC port speed.
Throughput:Up til 4 telegrams pr. Channel pr. Second (depending on available bandwidth).
Max. number of channels:Up to 8 COM ports are supported concurrently.
Max. number of nodes:255
PC hardware requirements:1-8 standard serial ports (COM ports). Standard modem(s) if dialled-up is used
PC software requirements:None