BOSCH BÜEP19 / BÜEP19E ID:12


Interface Description

IGSS32 offers an interface for BOSCH BÜEP19 and BÜEP19E compatible equipment. Both BÜEP19 and BÜEP19E are asyncronous RS-232C based point to point connections using standard serial communication ports in the PC. The IGSS32 system polls the PLC equipment cyclically according to one of four user-defined time intervals. The time intervals are configurable from 100 milliseconds to 999 seconds. The system automatically groups process data in data blocks - thus fully exploiting the the communication link in relation to the present configuration.

Technical Data

Electrical Interface:RS-232C.
Protocol:BÜEP19 or BÜEP19E (configurable for each port)
Types of data:Strings, Fixed point 8, 16, 32, BCD 16, 32 etc.
PLC types supported:10
Addressing:Node (PLC), data block, (Feldkennung, Feldindex, ZS nummer for BÜEP19E), Offset, bit offset.
Supported platforms:Windows Vista, Windows XP, Windows 2003 Server, Windows 2000
Max. telegram size:114 bytes pr. Telegram
Transmission speed:Up to 38400 baud.
Communication mode:Half duplex
Throughput:2-4 telegrams pr. Channel pr. Second.
Max. number of channels:Up to 8 COM ports are supported concurrently.
Max. number of nodes:8
PC hardware requirements:Standard serial ports (COM ports).
PC software requirements:None